| BurnInTest Version | V8.1 Pro 1024 |
| Date | Tue Jul 03 16:58:10 2018 |
| Logging level | Normal |
| Windows 10 Professional Edition build 16299 (64-bit), |
| 1 x Intel(R) Core(TM) i7-6822EQ CPU @ 2.00GHz, |
| 31.9GB RAM, |
| 112GB SSD, |
| System Name: | DESKTOP-KKIE53O |
| System Model: | Default string |
| Motherboard Manufacturer: | Kontron Europe GmbH |
| Motherboard Name: | COMe-bSL6 |
| Motherboard Version: | 1.0.1 |
| Motherboard Serial Number: | NQD1J0006 |
| BIOS Manufacturer: | Kontron |
| BIOS Version: | BSL6R800.006 |
| BIOS Release Date: | 03/01/2018 |
| CPU manufacturer: | GenuineIntel |
| CPU Type: | Intel(R) Core(TM) i7-6822EQ CPU @ 2.00GHz |
| Codename: | Skylake |
| CPUID | Family 6, Model 5E, Stepping 3 |
| Socket: | LGA 1151 |
| Lithography: | 14nm |
| Physical CPU's: | 1 |
| Cores per CPU: | 4 |
| Hyperthreading: | Enabled |
| CPU features: | MMX SSE SSE2 SSE3 SSSE3 SSE4.1 SSE4.2 DEP PAE Intel64 VMX SMX Turbo AVX AVX2 FMA3 |
| Clock frequencies: | |
| - Measured CPU speed: | 1992.2 MHz [Turbo: 2789.1MHz] |
| - Multiplier: | x20.0 [Turbo: x28.0] |
| - Base Clock: | 100.0 MHz |
| - Multiplier range: | Min: x8, Max non turbo: x20 [Ratio: 4C: x25, 3C: x26, 2C: x27, 1C: x28] |
| Cache per CPU package: | |
| - L1 Instruction Cache: | 4 x 32 KB |
| - L1 data cache: | 4 x 32 KB |
| - L2 cache: | 4 x 256 KB |
| - L3 cache: | 8 MB |
| Total Physical Memory: | 32695MB |
| Available Physical Memory: | 30488MB |
| Memory devices: | |
| Slot 1: | 16GB DDR4 SDRAM PC4-19200 |
| Memphis Electronic D4SO2G644G-A18HA, serial#: 206560041, wk/yr: 7/2018 | |
| 1.2V, Clk: 1200.5MHz, Timings 17-17-17-39 (@ Max. freq.) | |
| Slot 2: | 16GB DDR4 SDRAM PC4-19200 |
| Memphis Electronic D4SO2G644G-A18HA, serial#: 206574041, wk/yr: 7/2018 | |
| 1.2V, Clk: 1200.5MHz, Timings 17-17-17-39 (@ Max. freq.) | |
| Slot 3: | Not populated |
| Slot 4: | Not populated |
| Virtual memory: | C:\pagefile.sys (allocated base size 4864MB) |
| DIMM#0 | |
| Memory type: | DDR4 SDRAM |
| SPD revision: | 1.1 |
| Manufacturer: | Memphis Electronic |
| Manufacturing date: | Year: 2018, Week: 7 |
| Serial number: | 0C4FDB29 |
| Part number: | D4SO2G644G-A18HA |
| Clock speed: | 1200.5 MHz |
| Memory size: | 16384 MB |
| ECC: | No |
| Module voltage: | 1.2V |
| DIMM#1 | |
| Memory type: | DDR4 SDRAM |
| SPD revision: | 1.1 |
| Manufacturer: | Memphis Electronic |
| Manufacturing date: | Year: 2018, Week: 7 |
| Serial number: | 0C5011D9 |
| Part number: | D4SO2G644G-A18HA |
| Clock speed: | 1200.5 MHz |
| Memory size: | 16384 MB |
| ECC: | No |
| Module voltage: | 1.2V |
| C: Local Drive, \\?\Volume{b0a2a8b2-6126-41d7-bac8-e565e0404afc}\, NTFS, (111.19GB total, 74.21GB free) |
| Disk drive: Model: KINGSTON SHFS37A120G Serial: 50026B777804B330 (Disk: 0, Size: 111.79GB, Volumes: C) |
| Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:60) |
| Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:63) |
| Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:62) |
| Intel(R) I350 Gigabit Network Connection (MAC: 00:20:0C:7B:BF:61) |
| Intel(R) Ethernet Connection (2) I219-V (MAC: 00:E0:4B:61:AB:02) |
| Intel(R) I210 Gigabit Network Connection (MAC: 00:E0:4B:60:DF:23) |
| Communications Port: COM1 - RS232 Serial Port (max Baud rate: 115200) |
| Communications Port: COM2 - RS232 Serial Port (max Baud rate: 115200) |
| Mouse Port: PS/2 connector |
| Keyboard Port: PS/2 connector |
| USB xHCI Compliant Host Controller |
| - USB Keykoard |
| - Logitech USB Optical Mouse |
| - PassMark USB3Test (SN: PMU34287JQ) |
| - PassMark USB3Test (SN: PMU346E91O) |
| - PassMark USB3Test (SN: PMU34281LG) |
| USB xHCI Compliant Host Controller |
| - PassMark USB3Test (SN: PMU3427ZVS) |
| - PassMark USB3Test (SN: PMU346IGPD) |
| Event |
| LOG NOTE: 2018-07-03 16:58:10, Status, PassMark BurnInTest V8.1 Pro 1024 (64-bit) |
| LOG NOTE: 2018-07-03 16:58:13, Status, Main Tests started |
| SERIOUS: 2018-07-03 16:58:27, USB, USB driver reported send error: USB 3 Plug: 3 |
| LOG NOTE: 2018-07-03 16:58:27, USB Plug 4, USB3 Plug PMU3427ZVS : USB3 Timeout reading benchmark data (997) |
| LOG NOTE: 2018-07-03 16:58:27, USB Plug 4, Overlapped I/O operation is in progress. |
| CRITICAL: 2018-07-03 16:59:40, USB, USB30 operation timeout: USB 3 Plug: 3 |
| LOG NOTE: 2018-07-03 17:02:55, Status, Test run stopped |
| Test Start time | Tue Jul 03 16:58:11 2018 |
| Test Stop time | Tue Jul 03 17:02:55 2018 |
| Test Duration | 000h 04m 44s |
| Temperature CPU 0 average (Min/Current/Max) | 30.0C / 35.5C / 44.0C |
| Temperature CPU 0 core 0 (Min/Current/Max) | 29.0C / 35.0C / 44.0C |
| Temperature CPU 0 core 1 (Min/Current/Max) | 32.0C / 38.0C / 41.0C |
| Temperature CPU 0 core 2 (Min/Current/Max) | 30.0C / 34.0C / 51.0C |
| Temperature CPU 0 core 3 (Min/Current/Max) | 29.0C / 35.0C / 40.0C |
| Temperature HDD 0 (KINGSTON SHFS37A120G) (Min/Current/Max) | 30.0C / 30.0C / 30.0C |
| Test | Cycles | Operations | Result | Errors | Last Error |
| Temperature | - | - | PASS | 0 | No errors |
| USB 3 (PMU34287JQ 5Gb/s) | 0 | 26.553 Billion | PASS | 0 | No errors |
| USB 3 (PMU346IGPD 5Gb/s) | 0 | 15.799 Billion | PASS | 0 | No errors |
| USB 3 (PMU34281LG 5Gb/s) | 0 | 26.548 Billion | PASS | 0 | No errors |
| USB 3 (PMU3427ZVS 5Gb/s) | 0 | 2.147 Billion | FAIL | 2 | USB30 operation timeout |
| USB 3 (PMU346E91O 5Gb/s) | 0 | 26.539 Billion | PASS | 0 | No errors |
| TEST RUN FAILED |